Quantity | Unit price |
---|---|
1 - 9 | £ 22.76 |
10 - 19 | £ 20.48 |
20 - 39 | £ 19.35 |
40 - 49 | £ 17.07 |
50 - 99 | £ 15.93 |
100 + | £ 13.66 |
Thread Size | TR16 x 4 |
---|---|
No. of starts | 1.0 |
d1 tol. 7e | 16.0 |
Lead | 4.0 |
p1 | 4.0 |
d2 tol. 7e min | 13.640 |
d2 tol. 7e max | 13.905 |
d3 tol. 7h max | 11.500 |
l1 | 1000.0 |
Lead angle | 5°16' |
Pitch accuracy mm/300mm | 0.05 |
Straightness mm/300mm | 0.5 |
Weight kg | 1.17 |
Material | Steel |
Thread Direction | Right Hand |
Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.