10208007
1334623
| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 33.1256 |
| 20 - 99 | £ 13.0261 |
| 100 + | £ 12.771 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 3.0 mm |
|---|---|
| Leaf Thickness | 0.118 in |
| Overall Length | 65.0 mm |
| Overall Length | 2.559 in |
| Overall Width | 2.165 in |
| Overall Width | 55.0 mm |
| Colour | Black |
| Finish | Black Anodised |
| Leaf Shape | Rectangular |
| Full Material | Aluminium |
| Number of Mounting Holes | 4 |
| Commodity Code | 7616999099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue