Menu Search

Leaf Hinge 40.0 mm 75 mm Stainless Steel

Item code:

1501214

40 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 £ 9.2519
50 + £ 4.212
Standard pack: 50

Order in multiple of 5

Total price:

£ 46.26

5 x £ 9.2519

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Raw
Leaf Shape Rectangular
Full Material 304 Stainless Steel
Mounting Hole Depression Countersunk
Number of Mounting Holes 4
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us