Quantity | Unit price |
---|---|
10 - 99 | £ 9.4981 |
100 + | £ 4.3811 |
Leaf Thickness | 6.0 mm |
---|---|
Leaf Thickness | 0.236 in |
Overall Length | 50 mm |
Overall Length | 1.969 in |
Overall Thickness | 12 mm |
Overall Thickness | 0.472 in |
Overall Width | 50 mm |
Overall Width | 1.969 in |
Cam Material | Die Cast Zinc Alloy |
Finish | Powder Coated |
Colour | Black |
Latch Material | Die Cast Zinc Alloy |
Mounting Hole Shape | Round |
Number of Mounting Holes | 2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.