Quantity | Unit price |
---|---|
10 - 99 | £ 8.5226 |
100 + | £ 4.1346 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 5.0 mm |
---|---|
Leaf Thickness | 0.197 in |
Overall Length | 40.0 mm |
Overall Length | 1.575 in |
Overall Thickness | 9.0 mm |
Overall Thickness | 0.354 in |
Overall Width | 40.0 mm |
Overall Width | 1.575 in |
Finish | No Finish |
Colour | Black |
Latch Material | 30% Glass Fibre Reinforced PA 6 |
Mounting Hole Depression | Countersunk |
Mounting Hole Shape | Round |
Number of Mounting Holes | 2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.