Quantity | Unit price |
---|---|
10 - 99 | £ 5.271 |
100 - 499 | £ 3.765 |
500 + | £ 3.6965 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 6.0 mm |
---|---|
Leaf Thickness | 0.236 in |
Overall Length | 50.0 mm |
Overall Length | 1.969 in |
Overall Thickness | 11.0 mm |
Overall Thickness | 0.433 in |
Overall Width | 50.0 mm |
Overall Width | 1.969 in |
Pin Material | Stainless Steel |
Leaf Shape | Rectangular |
Number of Mounting Holes | 4 |
Includes | Fasteners not included |
Specifications | DIN-EN 1774 |
Commodity Code | 3926909790 |
Hinge Type | Leaf Hinge |
Mounting Orientation | Universal |
Mounting Method | Pin |
Removability | Fixed |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.