Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.3682 |
5000 + | £ 0.3613 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Clear |
---|---|
Full Material | Polycarbonate |
Head Shape | Flat |
Hole Diameter | 2.4 mm |
Hole Diameter | 0.094 in |
Hole Spacing Length | 7.5 mm |
Hole Spacing Length | 0.295 in |
Overall Width | 10.0 mm |
Overall Width | 0.394 in |
Pipe Diameter | 3.0 mm |
Pipe Diameter | 0.118 in |
Pipe Length | 55.0 mm |
Pipe Length | 2.165 in |
Stud Length | 3.0 mm |
Stud Length | 0.118 in |
Material Flammability Standard | UL94 V-0 |
Package Quantity | 1000 |
Style | 1 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.