Quantity | Unit price |
---|---|
500 - 999 | £ 0.4141 |
1000 - 4999 | £ 0.2612 |
5000 + | £ 0.2556 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Compatible LED Type (All) | T-1,3.0 mm |
Maximum Hole Diameter | 3.4 mm |
Maximum Hole Diameter | 0.134 in |
Overall Diameter | 4.3 mm |
Overall Diameter | 0.169 in |
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-0 |
Package Quantity | 1000 |
Style | 1 |
Type | 90 ° LED Holder |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.