Quantity | Unit price |
---|---|
1000 + | £ 0.0249 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyvinyl Chloride |
Shape | Round |
Overall Diameter | 4.8 mm |
Overall Diameter | 0.189 in |
Material Flammability Standard | UL94 V-0 |
Spacer Length | 18.0 mm |
Spacer Length | 0.709 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.