These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible LED Type (All) | Overall Diameter | Overall Height | View | |
---|---|---|---|---|---|---|
£ 0.1778 - £ 0.1862 | 2980 In stock |
|
0.201 in
5.1 mm
|
0.945 in
24.0 mm
|
||
£ 0.1778 - £ 0.1862 | 2000 In stock |
|
0.201 in
5.1 mm
|
1.102 in
28.0 mm
|
||
£ 0.1128 - £ 0.1175 | Request the lead time here |
|
0.189 in
4.8 mm
|
0.433 in
11.0 mm
|
||
£ 0.1328 - £ 0.1382 | Request the lead time here |
|
0.189 in
4.8 mm
|
0.63 in
16.0 mm
|
||
£ 0.1778 - £ 0.1862 | 2000 In stock |
|
0.189 in
4.8 mm
|
0.866 in
22.0 mm
|
||
£ 0.1778 - £ 0.1862 | Request the lead time here |
|
0.189 in
4.8 mm
|
1.024 in
26.0 mm
|
||
£ 0.0999 - £ 0.104 | 2000 In stock |
|
0.256 in
6.5 mm
|
0.276 in
7.0 mm
|
||
£ 0.1639 - £ 0.1709 | 2678 In stock |
|
0.256 in
6.5 mm
|
0.63 in
16.0 mm
|
||
£ 0.1875 - £ 0.1959 | 88 In stock |
|
0.256 in
6.5 mm
|
0.787 in
20.0 mm
|
||
£ 0.1875 - £ 0.1959 | Request the lead time here |
|
0.256 in
6.5 mm
|
1.024 in
26.0 mm
|
||
£ 0.1875 - £ 0.1959 | Request the lead time here |
|
0.256 in
6.5 mm
|
1.181 in
30.0 mm
|
||
£ 0.0932 - £ 0.099 | 6626 In stock |
|
0.201 in
5.1 mm
|
0.236 in
6.0 mm
|
||
£ 0.1542 - £ 0.1611 | 2118 In stock |
|
0.201 in
5.1 mm
|
0.512 in
13.0 mm
|
||
£ 0.0778 - £ 0.0828 | 478 In stock |
|
0.189 in
4.8 mm
|
0.157 in
4.0 mm
|
||
£ 0.1128 - £ 0.1175 | 2332 In stock |
|
0.189 in
4.8 mm
|
0.394 in
10.0 mm
|
||
£ 0.0818 - £ 0.0869 | 2580 In stock |
|
0.256 in
6.5 mm
|
0.118 in
3.0 mm
|
||
LEDM-3-10 | £ 0.1389 - £ 0.1459 | 27333 In stock |
|
0.256 in
6.5 mm
|
0.394 in
10.0 mm
|
|
£ 0.0249 - £ 0.0249 | 2998 In stock |
|
0.189 in
4.8 mm
|
0.709 in
18.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.