Menu Search

Female To Female Standoff Cylindrical M5 25.0 mm

This round threaded spacer is made out of 25% glass filled nylon for added strength in heavier duty applications.
Item code:

300052559935

568 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 1.4313
1000 + £ 1.4035
Standard pack: 500

Order in multiple of 500

Total price:

£ 715.65

500 x £ 1.4313

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Shape Cylindrical
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us