Menu Search

LED Spacers

In stock

These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.

Series Code :SRLEDS1E

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Item Code Price range Availability Shape Colour Material Compatible LED Type Overall Height View
£ 0.0513 - £ 0.0782 Request the lead time here
Round
Natural
Nylon
19.1 mm
£ 0.0446 - £ 0.068 7400 In stock
Round
Natural
Nylon
4.8 mm
£ 0.0446 - £ 0.068 5810 In stock
Round
Natural
Nylon
12.7 mm
£ 0.0513 - £ 0.0782 15000 In stock
Round
Natural
Nylon
19.1 mm
£ 0.0513 - £ 0.0782 15000 In stock
Round
Natural
Nylon
25.4 mm
£ 0.0513 - £ 0.0782 5998 In stock
Round
Natural
Nylon
6.5 mm
LEDS2E-8-19 £ 0.0513 - £ 0.0782 7000 In stock
Round
Natural
Nylon
12.7 mm
£ 0.063 - £ 0.0671 214959 In stock
Round
Black
PVC
4.8 mm
£ 0.1068 - £ 0.1113 2000 In stock
Round
Black
PVC
15.9 mm
£ 0.0883 - £ 0.0939 1630 In stock
Round
Black
PVC
6.4 mm
£ 0.1695 - £ 0.1764 4849 In stock
Round
Natural
Nylon
3.6 mm
£ 0.1695 - £ 0.1764 21452 In stock
Round
Natural
Nylon
5.6 mm
£ 0.175 - £ 0.182 10049 In stock
Round
Natural
Nylon
7.8 mm
£ 0.1875 - £ 0.1959 9000 In stock
Round
Natural
Nylon
9.7 mm
£ 0.1875 - £ 0.1959 3970 In stock
Round
Natural
Nylon
11.4 mm
LEDS2M-650-01 £ 0.1959 - £ 0.2042 1000 In stock
Round
Natural
Nylon
16.5 mm
£ 0.121 - £ 0.121 3290 In stock
Oblong
Black
PVC
15.9 mm
£ 0.1083 - £ 0.1083 1000 In stock
Oblong
Black
PVC
9.5 mm
£ 0.1806 - £ 0.1889 Request the lead time here
Square
Black
PVC
6.4 mm
£ 0.0513 - £ 0.0782 Request the lead time here
Round
Natural
Nylon
15.9 mm
  • of 5
LED Spacer 3.6 mm 19.1 mm Nylon UL94 V-0 Natural

LEDS1E-12-19

Price Range
£ 0.0782 - £ 0.0513

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    3.6 mm
  • Overall Height
    19.1 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 3.6 mm 4.8 mm Nylon UL94 V-2 Natural

LEDS1E-3-01

Price Range
£ 0.068 - £ 0.0446

Stock Levels
7400 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    3.6 mm
  • Overall Height
    4.8 mm
  • Material Flammability Standard
    UL94 V-2
LED Spacer 3.6 mm 12.7 mm Nylon UL94 V-2 Natural

LEDS1E-8-01

Price Range
£ 0.068 - £ 0.0446

Stock Levels
5810 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    3.6 mm
  • Overall Height
    12.7 mm
  • Material Flammability Standard
    UL94 V-2
LED Spacer 6.0 mm 19.1 mm Nylon UL94 V-0 Natural

LEDS2E-12-19

Price Range
£ 0.0782 - £ 0.0513

Stock Levels
15000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    6.0 mm
  • Overall Height
    19.1 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 6.0 mm 25.4 mm Nylon UL94 V-0 Natural

LEDS2E-16-19

Price Range
£ 0.0782 - £ 0.0513

Stock Levels
15000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    6.0 mm
  • Overall Height
    25.4 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 6.0 mm 6.5 mm Nylon UL94 V-0 Natural

LEDS2E-4-19

Price Range
£ 0.0782 - £ 0.0513

Stock Levels
5998 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    6.0 mm
  • Overall Height
    6.5 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 6.0 mm 12.7 mm Nylon UL94 V-0 Natural

LEDS2E-8-19

Price Range
£ 0.0782 - £ 0.0513

Stock Levels
7000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    6.0 mm
  • Overall Height
    12.7 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 4.0 mm 4.8 mm PVC UL94 V-0 Black

LEDS1-3-26

Price Range
£ 0.0671 - £ 0.063

Stock Levels
214959 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Overall Diameter
    4.0 mm
  • Overall Height
    4.8 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 4.8 mm 15.9 mm PVC UL94 V-0 Black

LEDS2-10-26

Price Range
£ 0.1113 - £ 0.1068

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Overall Diameter
    4.8 mm
  • Overall Height
    15.9 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 4.8 mm 6.4 mm PVC UL94 V-0 Black

LEDS2-4-26

Price Range
£ 0.0939 - £ 0.0883

Stock Levels
1630 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Overall Diameter
    4.8 mm
  • Overall Height
    6.4 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 5.1 mm 3.6 mm Nylon UL94 V-2 Natural

LEDS2M-140-01

Price Range
£ 0.1764 - £ 0.1695

Stock Levels
4849 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    5.1 mm
  • Overall Height
    3.6 mm
  • Material Flammability Standard
    UL94 V-2
LED Spacer 5.1 mm 5.6 mm Nylon UL94 V-2 Natural

LEDS2M-220-01

Price Range
£ 0.1764 - £ 0.1695

Stock Levels
21452 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    5.1 mm
  • Overall Height
    5.6 mm
  • Material Flammability Standard
    UL94 V-2
LED Spacer 5.1 mm 7.8 mm Nylon UL94 V-2 Natural

LEDS2M-300-01

Price Range
£ 0.182 - £ 0.175

Stock Levels
10049 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    5.1 mm
  • Overall Height
    7.8 mm
  • Material Flammability Standard
    UL94 V-2
LED Spacer 5.1 mm 9.7 mm Nylon UL94 V-2 Natural

LEDS2M-380-01

Price Range
£ 0.1959 - £ 0.1875

Stock Levels
9000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    5.1 mm
  • Overall Height
    9.7 mm
  • Material Flammability Standard
    UL94 V-2
LED Spacer 5.1 mm 11.4 mm Nylon UL94 V-2 Natural

LEDS2M-450-01

Price Range
£ 0.1959 - £ 0.1875

Stock Levels
3970 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    5.1 mm
  • Overall Height
    11.4 mm
  • Material Flammability Standard
    UL94 V-2
LED Spacer 5.1 mm 16.5 mm Nylon UL94 V-2 Natural

LEDS2M-650-01

Price Range
£ 0.2042 - £ 0.1959

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    5.1 mm
  • Overall Height
    16.5 mm
  • Material Flammability Standard
    UL94 V-2
LED Spacer 15.9 mm PVC UL94 V-0 Black

LEDS3-10-26

Price Range
£ 0.121 - £ 0.121

Stock Levels
3290 In stock
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Overall Height
    15.9 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
LED Spacer 9.5 mm PVC UL94 V-0 Black

LEDS3-6-26

Price Range
£ 0.1083 - £ 0.1083

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Overall Height
    9.5 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
LED Spacer 6.4 mm PVC UL94 V-0 Black

SQLEDS2-4-26

Price Range
£ 0.1889 - £ 0.1806

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Square
  • Overall Height
    6.4 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
LED Spacer 3.6 mm 15.9 mm Nylon UL94 V-0 Natural

LEDS1E-10-19

Price Range
£ 0.0782 - £ 0.0513

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    3.6 mm
  • Overall Height
    15.9 mm
  • Material Flammability Standard
    UL94 V-0