Menu Search

LED Spacers

In stock

These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.

Series Code :SRLEDS1E

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Essentra Part Number Price range Availability Shape Colour Material Compatible LED Type Overall Height View
£ 0.0523 - £ 0.0798 3998 In stock
Round
Natural
Nylon
6.5 mm
10110409 £ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
12.7 mm
£ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
4.8 mm
£ 0.2976 - £ 0.3033 3000 In stock
Round
Natural
Nylon 6/6
8.1 mm
£ 0.2126 - £ 0.2211 Request the lead time here
Round
Natural
Nylon 6/6
21.6 mm
£ 0.0918 - £ 0.0976 Request the lead time here
Oblong
Black
PVC
4.8 mm
£ 0.1842 - £ 0.1927 Request the lead time here
Square
Black
PVC
6.4 mm
£ 0.1842 - £ 0.1927 Request the lead time here
Square
Black
PVC
9.5 mm
£ 0.0643 - £ 0.0684 200959 In stock
Round
Black
PVC
4.8 mm
£ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
12.7 mm
10110300 £ 0.0455 - £ 0.0694 11000 In stock
Round
Natural
Nylon 6/6
22.2 mm
£ 0.0925 - £ 0.0925 920 In stock
Round
Black
PVC
19.1 mm
£ 0.0817 - £ 0.087 28932 In stock
Round
Black
PVC
9.5 mm
£ 0.1098 - £ 0.1145 2834 In stock
Round
Black
PVC
22.2 mm
£ 0.1013 - £ 0.1056 1282 In stock
Round
Black
PVC
12.7 mm
10110447 £ 0.1715 - £ 0.1785 765 In stock
Round
Natural
Nylon 6/6
4.6 mm
£ 0.1785 - £ 0.1856 2000 In stock
Round
Natural
Nylon 6/6
6.4 mm
£ 0.1785 - £ 0.1856 2000 In stock
Round
Natural
Nylon 6/6
8.6 mm
£ 0.1913 - £ 0.1998 23000 In stock
Round
Natural
Nylon 6/6
11.2 mm
10110256 £ 0.0918 - £ 0.0976 2875 In stock
Round
Black
PVC
9.5 mm
  • of 5
LED Spacer 6.0 mm 6.5 mm Nylon UL94 V-0 Natural

10110379

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
3998 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
  • Overall Height
    6.5 mm
LED Spacer 6.0 mm 12.7 mm Nylon UL94 V-0 Natural

10110409

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
  • Overall Height
    12.7 mm
LED Spacer 3.6 mm 4.8 mm Nylon UL94 V-0 Natural

10110157

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    4.8 mm
LED Spacer 0.200 in 0.320 in Nylon 6/6 UL94 V-2 Natural

10110515

Price Range
£ 0.3033 - £ 0.2976

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    8.1 mm
LED Spacer 0.200 in 0.850 in Nylon 6/6 UL94 V-2 Natural

10314081

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    21.6 mm
LED Spacer 8.1 mm 4.8 mm PVC UL94 V-0 Black

10314128

Price Range
£ 0.0976 - £ 0.0918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1 (3.0 mm), T-1 3/4 (5.0 mm)
  • Overall Diameter
    8.1 mm
  • Overall Height
    4.8 mm
LED Spacer 6.4 mm PVC UL94 V-0 Black

10320952

Price Range
£ 0.1927 - £ 0.1842

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Height
    6.4 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 9.5 mm PVC UL94 V-0 Black

10320969

Price Range
£ 0.1927 - £ 0.1842

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Height
    9.5 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 4.0 mm 4.8 mm PVC UL94 V-0 Black

10110041

Price Range
£ 0.0684 - £ 0.0643

Stock Levels
200959 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.0 mm
  • Overall Height
    4.8 mm
LED Spacer 3.6 mm 12.7 mm Nylon UL94 V-0 Natural

10110195

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    12.7 mm
LED Spacer 6.0 mm 22.2 mm Nylon 6/6 UL94 V-2 Natural

10110300

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
11000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    22.2 mm
LED Spacer 4.0 mm 19.1 mm PVC UL94 V-0 Black

10110027

Price Range
£ 0.0925 - £ 0.0925

Stock Levels
920 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.0 mm
  • Overall Height
    19.1 mm
LED Spacer 4.0 mm 9.5 mm PVC UL94 V-0 Black

10110065

Price Range
£ 0.087 - £ 0.0817

Stock Levels
28932 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.0 mm
  • Overall Height
    9.5 mm
LED Spacer 4.8 mm 22.2 mm PVC UL94 V-0 Black

10110225

Price Range
£ 0.1145 - £ 0.1098

Stock Levels
2834 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    22.2 mm
LED Spacer 4.8 mm 12.7 mm PVC UL94 V-0 Black

10110263

Price Range
£ 0.1056 - £ 0.1013

Stock Levels
1282 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    12.7 mm
LED Spacer 0.200 in 0.180 in Nylon 6/6 UL94 V-2 Natural

10110447

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
765 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    4.6 mm
LED Spacer 0.200 in 0.250 in Nylon 6/6 UL94 V-2 Natural

10110485

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    6.4 mm
LED Spacer 0.200 in 0.340 in Nylon 6/6 UL94 V-2 Natural

10110522

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    8.6 mm
LED Spacer 0.200 in 0.440 in Nylon 6/6 UL94 V-2 Natural

10110577

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
23000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    5.1 mm
  • Overall Height
    11.2 mm
LED Spacer 4.8 mm 9.5 mm PVC UL94 V-0 Black

10110256

Price Range
£ 0.0976 - £ 0.0918

Stock Levels
2875 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    9.5 mm