Menu Search

LED Spacers

In stock

These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.

Series Code :SRLEDS1E

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Item Code Price range Availability Shape Colour Material Compatible LED Type Overall Height View
£ 0.0513 - £ 0.0782 Request the lead time here
Round
Natural
Nylon
4.8 mm
£ 0.0513 - £ 0.0782 Request the lead time here
Round
Natural
Nylon
12.7 mm
LEDS2E-14-01 £ 0.0446 - £ 0.068 18000 In stock
Round
Natural
Nylon
22.2 mm
LEDS2E-3-01 £ 0.0446 - £ 0.068 37968 In stock
Round
Natural
Nylon
4.8 mm
LEDS2E-6-01 £ 0.0446 - £ 0.068 52000 In stock
Round
Natural
Nylon
9.5 mm
£ 0.0853 - £ 0.0853 31592 In stock
Round
Black
PVC
15.9 mm
LEDS1-4-26 £ 0.0785 - £ 0.0835 49457 In stock
Round
Black
PVC
6.4 mm
LEDS2-12-26 £ 0.1145 - £ 0.1193 19207 In stock
Round
Black
PVC
19.1 mm
LEDS2-6-26 £ 0.09 - £ 0.0957 2675 In stock
Round
Black
PVC
9.5 mm
£ 0.1695 - £ 0.1764 7994 In stock
Round
Natural
Nylon
4.1 mm
LEDS2M-240-01 £ 0.1695 - £ 0.1764 45196 In stock
Round
Natural
Nylon
6.1 mm
£ 0.2918 - £ 0.2973 3000 In stock
Round
Natural
Nylon
8.1 mm
LEDS2M-400-01 £ 0.1875 - £ 0.1959 3937 In stock
Round
Natural
Nylon
10.2 mm
£ 0.1917 - £ 0.2001 406 In stock
Round
Natural
Nylon
12.7 mm
£ 0.2084 - £ 0.2167 9002 In stock
Round
Natural
Nylon
19.1 mm
£ 0.182 - £ 0.182 162 In stock
Oblong
Black
PVC
19.1 mm
£ 0.1147 - £ 0.1147 2000 In stock
Oblong
Black
PVC
12.7 mm
LEDS1E-12-01 £ 0.0446 - £ 0.068 5309 In stock
Round
Natural
Nylon
19.1 mm
£ 0.0513 - £ 0.0782 10000 In stock
Round
Natural
Nylon
25.4 mm
£ 0.0446 - £ 0.068 10850 In stock
Round
Natural
Nylon
9.5 mm
  • of 5
LED Spacer 3.6 mm 4.8 mm Nylon UL94 V-0 Natural

LEDS1E-3-19

Price Range
£ 0.0782 - £ 0.0513

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    3.6 mm
  • Overall Height
    4.8 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 3.6 mm 12.7 mm Nylon UL94 V-0 Natural

LEDS1E-8-19

Price Range
£ 0.0782 - £ 0.0513

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    3.6 mm
  • Overall Height
    12.7 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 6.0 mm 22.2 mm Nylon UL94 V-2 Natural

LEDS2E-14-01

Price Range
£ 0.068 - £ 0.0446

Stock Levels
18000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    6.0 mm
  • Overall Height
    22.2 mm
  • Material Flammability Standard
    UL94 V-2
LED Spacer 6.0 mm 4.8 mm Nylon UL94 V-2 Natural

LEDS2E-3-01

Price Range
£ 0.068 - £ 0.0446

Stock Levels
37968 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    6.0 mm
  • Overall Height
    4.8 mm
  • Material Flammability Standard
    UL94 V-2
LED Spacer 6.0 mm 9.5 mm Nylon UL94 V-2 Natural

LEDS2E-6-01

Price Range
£ 0.068 - £ 0.0446

Stock Levels
52000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    6.0 mm
  • Overall Height
    9.5 mm
  • Material Flammability Standard
    UL94 V-2
LED Spacer 4.0 mm 15.9 mm PVC UL94 V-0 Black

LEDS1-10-26

Price Range
£ 0.0853 - £ 0.0853

Stock Levels
31592 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Overall Diameter
    4.0 mm
  • Overall Height
    15.9 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 4.0 mm 6.4 mm PVC UL94 V-0 Black

LEDS1-4-26

Price Range
£ 0.0835 - £ 0.0785

Stock Levels
49457 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Overall Diameter
    4.0 mm
  • Overall Height
    6.4 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 4.8 mm 19.1 mm PVC UL94 V-0 Black

LEDS2-12-26

Price Range
£ 0.1193 - £ 0.1145

Stock Levels
19207 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Overall Diameter
    4.8 mm
  • Overall Height
    19.1 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 4.8 mm 9.5 mm PVC UL94 V-0 Black

LEDS2-6-26

Price Range
£ 0.0957 - £ 0.09

Stock Levels
2675 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Overall Diameter
    4.8 mm
  • Overall Height
    9.5 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 5.1 mm 4.1 mm Nylon UL94 V-2 Natural

LEDS2M-160-01

Price Range
£ 0.1764 - £ 0.1695

Stock Levels
7994 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    5.1 mm
  • Overall Height
    4.1 mm
  • Material Flammability Standard
    UL94 V-2
LED Spacer 5.1 mm 6.1 mm Nylon UL94 V-2 Natural

LEDS2M-240-01

Price Range
£ 0.1764 - £ 0.1695

Stock Levels
45196 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    5.1 mm
  • Overall Height
    6.1 mm
  • Material Flammability Standard
    UL94 V-2
LED Spacer 5.1 mm 8.1 mm Nylon UL94 V-2 Natural

LEDS2M-320-01

Price Range
£ 0.2973 - £ 0.2918

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    5.1 mm
  • Overall Height
    8.1 mm
  • Material Flammability Standard
    UL94 V-2
LED Spacer 5.1 mm 10.2 mm Nylon UL94 V-2 Natural

LEDS2M-400-01

Price Range
£ 0.1959 - £ 0.1875

Stock Levels
3937 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    5.1 mm
  • Overall Height
    10.2 mm
  • Material Flammability Standard
    UL94 V-2
LED Spacer 5.1 mm 12.7 mm Nylon UL94 V-2 Natural

LEDS2M-500-01

Price Range
£ 0.2001 - £ 0.1917

Stock Levels
406 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    5.1 mm
  • Overall Height
    12.7 mm
  • Material Flammability Standard
    UL94 V-2
LED Spacer 5.1 mm 19.1 mm Nylon UL94 V-2 Natural

LEDS2M-750-01

Price Range
£ 0.2167 - £ 0.2084

Stock Levels
9002 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    5.1 mm
  • Overall Height
    19.1 mm
  • Material Flammability Standard
    UL94 V-2
LED Spacer 19.1 mm PVC UL94 V-0 Black

LEDS3-12-26

Price Range
£ 0.182 - £ 0.182

Stock Levels
162 In stock
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Overall Height
    19.1 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
LED Spacer 12.7 mm PVC UL94 V-0 Black

LEDS3-8-26

Price Range
£ 0.1147 - £ 0.1147

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Overall Height
    12.7 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
LED Spacer 3.6 mm 19.1 mm Nylon UL94 V-2 Natural

LEDS1E-12-01

Price Range
£ 0.068 - £ 0.0446

Stock Levels
5309 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    3.6 mm
  • Overall Height
    19.1 mm
  • Material Flammability Standard
    UL94 V-2
LED Spacer 3.6 mm 25.4 mm Nylon UL94 V-0 Natural

LEDS1E-16-19

Price Range
£ 0.0782 - £ 0.0513

Stock Levels
10000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    3.6 mm
  • Overall Height
    25.4 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 3.6 mm 9.5 mm Nylon UL94 V-2 Natural

LEDS1E-6-01

Price Range
£ 0.068 - £ 0.0446

Stock Levels
10850 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Overall Diameter
    3.6 mm
  • Overall Height
    9.5 mm
  • Material Flammability Standard
    UL94 V-2