These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.
Series Code :SRLEDS1E
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shape | Colour | Material | Compatible LED Type | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
LEDS2E-12-01 | £ 0.0446 - £ 0.068 | 71375 In stock |
Round
|
Natural
|
Nylon
|
|
0.752 in
19.1 mm
|
|
£ 0.0446 - £ 0.068 | 21446 In stock |
Round
|
Natural
|
Nylon
|
|
1 in
25.4 mm
|
||
£ 0.0446 - £ 0.068 | 66537 In stock |
Round
|
Natural
|
Nylon
|
|
0.256 in
6.5 mm
|
||
£ 0.0446 - £ 0.068 | 12143 In stock |
Round
|
Natural
|
Nylon
|
|
0.5 in
12.7 mm
|
||
£ 0.0958 - £ 0.0958 | 408 In stock |
Round
|
Black
|
PVC
|
|
0.874 in
22.2 mm
|
||
£ 0.0818 - £ 0.0869 | 4291 In stock |
Round
|
Black
|
PVC
|
|
0.5 in
12.7 mm
|
||
LEDS2-3-26 | £ 0.0648 - £ 0.069 | 2 In stock |
Round
|
Black
|
PVC
|
|
0.189 in
4.8 mm
|
|
LEDS2M-120-01 | £ 0.1695 - £ 0.1764 | 100104 In stock |
Round
|
Natural
|
Nylon
|
|
0.122 in
3.1 mm
|
|
£ 0.1695 - £ 0.1764 | 3970 In stock |
Round
|
Natural
|
Nylon
|
|
0.201 in
5.1 mm
|
||
£ 0.175 - £ 0.182 | 4012 In stock |
Round
|
Natural
|
Nylon
|
|
0.28 in
7.1 mm
|
||
LEDS2M-360-01 | £ 0.175 - £ 0.182 | 2000 In stock |
Round
|
Natural
|
Nylon
|
|
0.358 in
9.1 mm
|
|
£ 0.1875 - £ 0.1959 | 30800 In stock |
Round
|
Natural
|
Nylon
|
|
0.441 in
11.2 mm
|
||
£ 0.1917 - £ 0.2001 | 3966 In stock |
Round
|
Natural
|
Nylon
|
|
0.598 in
15.2 mm
|
||
£ 0.2084 - £ 0.2167 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.902 in
22.9 mm
|
||
£ 0.096 - £ 0.1021 | Request the lead time here |
Oblong
|
Black
|
PVC
|
|
0.252 in
6.4 mm
|
||
£ 0.1806 - £ 0.1889 | 1000 In stock |
Square
|
Black
|
PVC
|
|
0.374 in
9.5 mm
|
||
£ 1.4035 - £ 1.4313 | 568 In stock |
Cylindrical
|
Black
|
PA
|
|
|
||
£ 0.2084 - £ 0.2167 | Request the lead time here |
Square
|
Black
|
PVC
|
|
0.374 in
9.5 mm
|
||
£ 0.2084 - £ 0.2167 | 1000 In stock |
Square
|
Black
|
PVC
|
|
0.5 in
12.7 mm
|
||
£ 0.087 - £ 0.1074 | 2000 In stock |
Round
|
Natural
|
Nylon
|
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.