Menu Search

Heavy Duty Adjustable Feet 70.0 mm M16 150.0 mm Chrome

Item code:

462447

16 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
4 + £ 135.5422
Standard pack: 4

Order in multiple of 4

Total price:

£ 542.17

4 x £ 135.5422

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M16
Colour Chrome
Base Type Swivel
Mount Type Threaded Stud
Swivel Articulation 20 °
Commodity Code 7326909890
Full Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us