Menu Search

Heavy Duty Adjustable Feet 70.0 mm M16 75.0 mm Black

Item code:

462450

8 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 3 £ 156.6154
4 + £ 67.4624
Standard pack: 4

Order any quantity

Total price:

£ 156.62

1 x £ 156.6154

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M16
Colour Black
Base Type Plastic Rigid
Mount Type Threaded Stud
Commodity Code 7326909890
Full Material ENP Mild Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us