Menu Search

Heavy Duty Adjustable Feet 70.0 mm M16 150.0 mm Chrome

Item code:

462451

16 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
4 + £ 78.0279
Standard pack: 4

Order in multiple of 4

Total price:

£ 312.11

4 x £ 78.0279

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M16
Colour Chrome
Base Type Metal Swivel
Mount Type Threaded Stud
Swivel Articulation 20 °
Commodity Code 7326909890
Full Material Stainless Steel;Mild Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us