Menu Search

Heavy Duty Adjustable Feet 100.0 mm M20 150.0 mm Chrome

Item code:

462453

4 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
4 + £ 113.1903
Standard pack: 4

Order in multiple of 4

Total price:

£ 452.76

4 x £ 113.1903

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M20
Colour Chrome
Base Type Metal Swivel
Mount Type Threaded Stud
Swivel Articulation 20 °
Commodity Code 7318190090
Full Material Stainless Steel;Mild Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us