Menu Search

Hygienic Adjustable Feet 75.0 mm M16 92.0 mm Chrome

Item code:

550093

26 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
4 - 19 £ 70.75
20 + £ 69.3415
Standard pack: 4

Order in multiple of 4

Total price:

£ 283.00

4 x £ 70.75

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M16
Colour Chrome
Base Type Swivel
Mount Type Threaded Stud
Swivel Articulation 7 °
Commodity Code 7326909890
Full Material Stainless Steel;Nitrile Rubber

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us