Menu Search

Low Profile Feet 50.0 mm M8 60.0 mm Chrome

Item code:

550101

12 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 11 £ 54.5398
12 + £ 25.715
Standard pack: 12

Order any quantity

Total price:

£ 54.54

1 x £ 54.5398

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Colour Chrome
Base Type Swivel
Mount Type Threaded Stud
Swivel Articulation 20 °
Commodity Code 7326909890
Full Material Mild Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us