Menu Search

Adjustable Feet 102.0 mm M24 x 3.0 108.0 mm Copper

Item code:

HVTM-35

4 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 44.3307
Standard pack: 1

Order in multiple of 1

Total price:

£ 44.33

1 x £ 44.3307

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M24 x 3.0
Colour Copper
Base Type Swivel
Mount Type Threaded Stud
Swivel Articulation 15 °
Commodity Code 7326909890
Full Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us