Quantity | Unit price |
---|---|
4 - 19 | £ 5.8568 |
20 - 39 | £ 5.7483 |
40 - 79 | £ 5.6263 |
80 + | £ 5.5178 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M6 x 1.0 |
---|---|
Base Diameter | 19.1 mm |
Base Diameter | 0.752 in |
Colour | Chrome |
Base Type | Swivel |
Thread Length | 25.4 mm |
Thread Length | 1 in |
Overall Height | 38.9 mm |
Overall Height | 1.531 in |
Load Capacity | 317.5 kg |
Load Capacity | 317.5 kg |
Mount Type | Threaded Stud |
Swivel Articulation | 15 ° |
Commodity Code | 7326909890 |
Full Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.