Quantity | Unit price |
---|---|
1 - 3 | £ 43.717 |
4 - 19 | £ 20.7378 |
20 - 39 | £ 18.9209 |
40 - 79 | £ 18.5239 |
80 + | £ 18.1405 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 x 1.25 |
---|---|
Base Diameter | 25.4 mm |
Base Diameter | 1 in |
Colour | Chrome |
Base Type | Swivel |
Thread Length | 31.8 mm |
Thread Length | 1.252 in |
Overall Height | 52.6 mm |
Overall Height | 2.071 in |
Load Capacity | 362.9 kg |
Load Capacity | 362.9 kg |
Mount Type | Threaded Stud |
Swivel Articulation | 15 ° |
Commodity Code | 7326909890 |
Full Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue