Quantity | Unit price |
---|---|
4 - 19 | £ 32.9174 |
20 - 39 | £ 32.2666 |
40 + | £ 31.6023 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M12 x 1.75 |
---|---|
Base Diameter | 48.0 mm |
Base Diameter | 1.89 in |
Colour | Chrome |
Base Type | Swivel |
Thread Length | 51.0 mm |
Thread Length | 2.008 in |
Overall Height | 83.0 mm |
Overall Height | 3.268 in |
Load Capacity | 1700.9 kg |
Load Capacity | 1700.9 kg |
Mount Type | Threaded Stud |
Swivel Articulation | 15 ° |
Commodity Code | 7326909890 |
Full Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.