Menu Search

Adjustable Feet 64.0 mm M16 x 2.0 51.0 mm Chrome

Item code:

HVTME-25SS

4 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 3 £ 125.2497
4 - 19 £ 55.3214
20 - 39 £ 54.2236
40 + £ 53.1119
Standard pack: 4

Order any quantity

Total price:

£ 125.25

1 x £ 125.2497

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M16 x 2.0
Colour Chrome
Base Type Swivel
Mount Type Threaded Stud
Swivel Articulation 15 °
Commodity Code 7326909890
Full Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us