Quantity | Unit price |
---|---|
4 - 19 | £ 29.1891 |
20 - 39 | £ 28.6061 |
40 - 79 | £ 28.0232 |
80 + | £ 27.4402 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M20 x 2.5 |
---|---|
Base Diameter | 76.0 mm |
Base Diameter | 2.992 in |
Colour | Copper |
Base Type | Swivel |
Thread Length | 51.0 mm |
Thread Length | 2.008 in |
Overall Height | 92.0 mm |
Overall Height | 3.622 in |
Load Capacity | 2449.3 kg |
Load Capacity | 2449.3 kg |
Mount Type | Threaded Stud |
Swivel Articulation | 15 ° |
Commodity Code | 7326909890 |
Full Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.