Quantity | Unit price |
---|---|
4 - 19 | £ 117.57 |
20 + | £ 115.211 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M24 x 3.0 |
---|---|
Base Diameter | 102.0 mm |
Base Diameter | 4.016 in |
Colour | Chrome |
Base Type | Swivel |
Thread Length | 108.0 mm |
Thread Length | 4.252 in |
Overall Height | 159.0 mm |
Overall Height | 6.26 in |
Load Capacity | 7438.9 kg |
Load Capacity | 7438.9 kg |
Mount Type | Threaded Stud |
Swivel Articulation | 15 ° |
Commodity Code | 7326909890 |
Full Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.