Menu Search

Levelling Feet - Bolt Down/Low Profile

In stock

Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
69 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Colour Thread Length Full Material Base Diameter View
£ 97.8443 - £ 226.0331 Request the lead time here
M24 x 3.0
Swivel
Chrome
108.0 mm
Stainless Steel
102.0 mm
£ 7.7402 - £ 21.0468 Request the lead time here
M10 x 1.5
Swivel
Copper
51.0 mm
Steel
32.0 mm
£ 11.8952 - £ 12.6596 1 In stock
M12 x 1.75
Swivel
Chrome
51.0 mm
Steel
48.0 mm
£ 6.3923 - £ 6.8092 Request the lead time here
M8 x 1.25
Swivel
Chrome
31.8 mm
Steel
£ 54.2968 - £ 91.9789 Request the lead time here
M20 x 2.5
Swivel
Chrome
51.0 mm
Steel
76.0 mm
£ 6.3923 - £ 6.991 Request the lead time here
M8 x 1.25
Swivel
Copper
31.8 mm
Steel
£ 24.8372 - £ 26.4234 Request the lead time here
M20 x 2.5
Swivel
Copper
51.0 mm
Steel
76.0 mm
HVTM-15 £ 7.4206 - £ 17.9002 8 In stock
M10 x 1.5
Swivel
Copper
51.0 mm
Steel
32.0 mm
£ 44.3307 - £ 44.3307 4 In stock
M24 x 3.0
Swivel
Copper
108.0 mm
Steel
102.0 mm
£ 11.4784 - £ 29.9466 Request the lead time here
M12 x 1.75
Swivel
Chrome
51.0 mm
Steel
48.0 mm
HVTM-5SS £ 13.938 - £ 36.1468 Request the lead time here
M6 x 1.0
Swivel
Chrome
25.4 mm
Stainless Steel
19.1 mm
£ 49.749 - £ 125.8813 Request the lead time here
M16 x 2.0
Swivel
Chrome
51.0 mm
Stainless Steel
64.0 mm
£ 7.7402 - £ 19.7399 Request the lead time here
M10 x 1.5
Swivel
Chrome
51.0 mm
Steel
32.0 mm
£ 31.6023 - £ 32.9174 8 In stock
M12 x 1.75
Swivel
Chrome
51.0 mm
Stainless Steel
48.0 mm
£ 7.4206 - £ 17.9002 Request the lead time here
M10 x 1.5
Swivel
Chrome
51.0 mm
Steel
32.0 mm
£ 28.8502 - £ 30.694 Request the lead time here
M12 x 1.75
Swivel
Chrome
51.0 mm
Stainless Steel
48.0 mm
£ 7.3233 - £ 19.5618 Request the lead time here
M8 x 1.25
Swivel
Copper
31.8 mm
Steel
25.4 mm
£ 45.6578 - £ 105.9712 57 In stock
M10
Swivel
Chrome
75.0 mm
Stainless Steel
38.0 mm
£ 122.914 - £ 122.914 20 In stock
M16
Swivel
Chrome
75.0 mm
Stainless Steel
70.0 mm
£ 112.0959 - £ 112.0959 388 In stock
M20
Swivel
Chrome
92.0 mm
Stainless Steel
100.0 mm
  • of 4
Adjustable Feet 102.0 mm M24 x 3.0 108.0 mm Chrome

HVTM-35SS

Price Range
£ 226.0331 - £ 97.8443

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M24 x 3.0
  • Base Diameter
    102.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    108.0 mm
Adjustable Feet 32.0 mm M10 x 1.5 51.0 mm Copper

HVTME-15

Price Range
£ 21.0468 - £ 7.7402

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.5
  • Base Diameter
    32.0 mm
  • Colour
    Copper
  • Base Type
    Swivel
  • Thread Length
    51.0 mm
Adjustable Feet 48.0 mm M12 x 1.75 51.0 mm Chrome

HVTME-20N

Price Range
£ 12.6596 - £ 11.8952

Stock Levels
1 In stock
Attributes
  • Thread Size
    M12 x 1.75
  • Base Diameter
    48.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    51.0 mm
Adjustable Feet 25.4.0 mm M8 x 1.25 31.8 mm Chrome

HVTM-10N

Price Range
£ 6.8092 - £ 6.3923

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8 x 1.25
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    31.8 mm
  • Overall Height
    49.6 mm
Feet 76.0 mm M20 x 2.5 3265.9 kg Steel

HVTM-30N

Price Range
£ 91.9789 - £ 54.2968

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20 x 2.5
  • Base Diameter
    76.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    51.0 mm
Adjustable Feet 25.4.0 mm M8 x 1.25 31.8 mm Copper

HVTM-10

Price Range
£ 6.991 - £ 6.3923

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8 x 1.25
  • Colour
    Copper
  • Base Type
    Swivel
  • Thread Length
    31.8 mm
  • Overall Height
    49.6 mm
Feet 76.0 mm M20 x 2.5 3265.9 kg Steel

HVTM-30

Price Range
£ 26.4234 - £ 24.8372

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20 x 2.5
  • Base Diameter
    76.0 mm
  • Colour
    Copper
  • Base Type
    Swivel
  • Thread Length
    51.0 mm
Adjustable Feet 32.0 mm M10 x 1.5 51.0 mm Copper

HVTM-15

Price Range
£ 17.9002 - £ 7.4206

Stock Levels
8 In stock
Attributes
  • Thread Size
    M10 x 1.5
  • Base Diameter
    32.0 mm
  • Colour
    Copper
  • Base Type
    Swivel
  • Thread Length
    51.0 mm
Adjustable Feet 102.0 mm M24 x 3.0 108.0 mm Copper

HVTM-35

Price Range
£ 44.3307 - £ 44.3307

Stock Levels
4 In stock
Attributes
  • Thread Size
    M24 x 3.0
  • Base Diameter
    102.0 mm
  • Colour
    Copper
  • Base Type
    Swivel
  • Thread Length
    108.0 mm
Adjustable Feet 48.0 mm M12 x 1.75 51.0 mm Chrome

HVTM-20N

Price Range
£ 29.9466 - £ 11.4784

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.75
  • Base Diameter
    48.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    51.0 mm
Adjustable Feet 19.1 mm M6 x 1.0 25.4 mm Chrome

HVTM-5SS

Price Range
£ 36.1468 - £ 13.938

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6 x 1.0
  • Base Diameter
    19.1 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    25.4 mm
Adjustable Feet 64.0 mm M16 x 2.0 51.0 mm Chrome

HVTM-25SS

Price Range
£ 125.8813 - £ 49.749

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 2.0
  • Base Diameter
    64.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    51.0 mm
Adjustable Feet 32.0 mm M10 x 1.5 51.0 mm Chrome

HVTME-15N

Price Range
£ 19.7399 - £ 7.7402

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.5
  • Base Diameter
    32.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    51.0 mm
Feet 48.0 mm M12 x 1.75 1700.9 kg Stainless Steel

HVTME-20SS

Price Range
£ 32.9174 - £ 31.6023

Stock Levels
8 In stock
Attributes
  • Thread Size
    M12 x 1.75
  • Base Diameter
    48.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    51.0 mm
Adjustable Feet 32.0 mm M10 x 1.5 51.0 mm Chrome

HVTM-15N

Price Range
£ 17.9002 - £ 7.4206

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.5
  • Base Diameter
    32.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    51.0 mm
Adjustable Feet 48.0 mm M12 x 1.75 51.0 mm Chrome

HVTM-20SS

Price Range
£ 30.694 - £ 28.8502

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.75
  • Base Diameter
    48.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    51.0 mm
Adjustable Feet 25.4 mm M8 x 1.25 31.8 mm Copper

HVTME-10

Price Range
£ 19.5618 - £ 7.3233

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8 x 1.25
  • Base Diameter
    25.4 mm
  • Colour
    Copper
  • Base Type
    Swivel
  • Thread Length
    31.8 mm
Heavy Duty Adjustable Feet 38.0 mm M10 75.0 mm Chrome

462442

Price Range
£ 105.9712 - £ 45.6578

Stock Levels
57 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    75.0 mm
Heavy Duty Adjustable Feet 70.0 mm M16 75.0 mm Chrome

462446

Price Range
£ 122.914 - £ 122.914

Stock Levels
20 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    75.0 mm
Hygienic Adjustable Feet 100.0 mm M20 92.0 mm Chrome

550091

Price Range
£ 112.0959 - £ 112.0959

Stock Levels
388 In stock
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    92.0 mm