Quantity | Unit price |
---|---|
1 - 24 | £ 15.238 |
25 - 124 | £ 10.8843 |
125 + | £ 10.6652 |
Cam Material | Steel |
---|---|
Finish | Chrome Plated |
Latch Material | Die Cast Zinc Alloy |
Handle Length | 80.0 mm |
Handle Length | 3.15 in |
Mounting Hole Length | 22.2 mm |
Mounting Hole Length | 0.874 in |
Mounting Hole Width | 20.2 mm |
Mounting Hole Width | 0.795 in |
Mounting Orientation | Universal |
Commodity Code | 8301300000 |
Handle Type | Lift & Turn Latch Handle |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.