Quantity | Unit price |
---|---|
1 - 24 | £ 37.3657 |
25 + | £ 17.0191 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 2.5 mm |
---|---|
Leaf Thickness | 0.098 in |
Overall Length | 102.0 mm |
Overall Length | 4.016 in |
Overall Thickness | 2.5 mm |
Overall Thickness | 0.098 in |
Overall Width | 45.9 mm |
Overall Width | 1.807 in |
Colour | Black |
Finish | Anodised |
Hinge Type | Right Hand Hinge |
Mount Style | Surface Mount |
Number of Mounting Holes | 6 |
Pin Material | Stainless Steel |
Pin Diameter | 6.1 mm |
Pin Diameter | 0.24 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.