Quantity | Unit price |
---|---|
1 - 49 | £ 12.2705 |
50 + | £ 6.7496 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Door Attachment Length | 64.5 mm |
---|---|
Door Attachment Length | 2.539 in |
Overall Length | 64.5 mm |
Overall Length | 2.539 in |
Overall Thickness | 17.0 mm |
Overall Thickness | 0.669 in |
Overall Width | 17.0 mm |
Overall Width | 0.669 in |
Body Material | Die Cast Zinc Alloy |
Coating | Chrome |
Hole Shape | Threaded Studs |
Mounting Orientation | Right & Left handed |
Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.