Quantity | Unit price |
---|---|
1 - 19 | £ 143.70 |
20 - 49 | £ 122.15 |
50 - 99 | £ 107.78 |
100 - 199 | £ 93.41 |
200 - 499 | £ 86.22 |
500 + | £ 71.85 |
Thread Type | Coarse |
---|---|
d1 | M48 |
d2 | 100.0 |
w1 | 166.0 |
h1 | 168.0 |
w2 | 90.0 |
w3 | 38.0 |
F1 max. kg | 8600.0 |
F2 max. kg | 6100.0 |
Weight kg | 5.02 |
Material | Zinc Plated Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue