Quantity | Unit price |
---|---|
1 - 19 | £ 59.47 |
20 - 49 | £ 50.55 |
50 - 99 | £ 44.60 |
100 - 199 | £ 38.66 |
200 - 499 | £ 35.68 |
500 + | £ 29.74 |
Thread Type | Coarse |
---|---|
d1 | M33 |
d2 | 65.0 |
w1 | 108.0 |
h1 | 109.0 |
w2 | 60.0 |
w3 | 24.0 |
F1 max. kg | 3600.0 |
F2 max. kg | 2600.0 |
Weight kg | 1.30 |
Material | Zinc Plated Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.