20198527
20198527
| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 3.5088 |
| 20 - 49 | £ 2.9784 |
| 50 - 99 | £ 2.6316 |
| 100 - 199 | £ 2.2848 |
| 200 - 499 | £ 2.1012 |
| 500 + | £ 1.7544 |
| Thread Type | Coarse |
|---|---|
| d1 | M12 |
| d2 | 30.0 |
| w1 | 54.0 |
| l1 | 20.5 |
| h1 | 53.0 |
| w2 | 30.0 |
| w3 | 12.0 |
| F1 max. kg | 340.0 |
| F2 max. kg | 240.0 |
| Weight kg | 0.18 |
| Material | Zinc Plated Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue