Quantity | Unit price |
---|---|
1 - 19 | £ 6.74 |
20 - 49 | £ 5.73 |
50 - 99 | £ 5.06 |
100 - 199 | £ 4.38 |
200 - 499 | £ 4.04 |
500 + | £ 3.37 |
Thread Type | Coarse |
---|---|
d1 | M20 |
d2 | 40.0 |
w1 | 72.0 |
l1 | 30.0 |
h1 | 71.0 |
w2 | 40.0 |
w3 | 16.0 |
F1 max. kg | 1200.0 |
F2 max. kg | 830.0 |
Weight kg | 0.45 |
Material | Zinc Plated Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue