Quantity | Unit price |
---|---|
1 - 19 | £ 129.53 |
20 - 49 | £ 110.10 |
50 - 99 | £ 97.15 |
100 - 199 | £ 84.19 |
200 - 499 | £ 77.72 |
500 + | £ 64.77 |
Thread Type | Coarse |
---|---|
d1 | M36 |
d2 | 75.0 |
w1 | 126.0 |
l1 | 54.0 |
h1 | 128.0 |
w2 | 70.0 |
w3 | 28.0 |
F1 max. kg | 4600.0 |
F2 max. kg | 3300.0 |
Weight kg | 2.65 |
Material | Zinc Plated Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue