Quantity | Unit price |
---|---|
1 - 19 | £ 8.94 |
20 - 49 | £ 7.60 |
50 - 99 | £ 6.71 |
100 - 199 | £ 5.81 |
200 - 499 | £ 5.36 |
500 + | £ 4.47 |
Thread Type | Coarse |
---|---|
d1 | M10 |
d2 | 25.0 |
w1 | 45.0 |
l1 | 17.0 |
h1 | 45.0 |
w2 | 25.0 |
w3 | 10.0 |
F1 max. kg | 230.0 |
F2 max. kg | 170.0 |
Weight kg | 0.11 |
Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue