Quantity | Unit price |
---|---|
1 - 19 | £ 17.09 |
20 - 49 | £ 14.53 |
50 - 99 | £ 12.82 |
100 - 199 | £ 11.11 |
200 - 499 | £ 10.25 |
500 + | £ 8.55 |
Thread Type | Fine |
---|---|
d1 | M12 |
d2 | 30.0 |
w1 | 54.0 |
l1 | 20.5 |
h1 | 53.0 |
w2 | 30.0 |
w3 | 12.0 |
F1 max. kg | 340.0 |
F2 max. kg | 240.0 |
Weight kg | 0.18 |
Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue