20199395
20199395
| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 98.1852 |
| 20 - 49 | £ 83.4564 |
| 50 - 99 | £ 73.644 |
| 100 - 199 | £ 63.8214 |
| 200 - 499 | £ 58.9152 |
| 500 + | £ 49.0926 |
| Thread Type | Coarse |
|---|---|
| d1 | M33 |
| d2 | 75.0 |
| w1 | 126.0 |
| l1 | 54.0 |
| h1 | 128.0 |
| w2 | 70.0 |
| w3 | 28.0 |
| F1 max. kg | 3600.0 |
| F2 max. kg | 3600.0 |
| Weight kg | 2.60 |
| Material | Zinc Plated Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue