Menu Search

Lifting Eye Bolts - Male

In production

These Lifting Eye Bolts with male thread, offer a safe and convenient lifting and hoisting point for various heavy loads. When in use, keeping the face in solid contact with the mating surface is essential.

It features a threaded shank and a looped eye at the top. The threaded shank makes it simple to install into a pre-drilled hole or threaded insert, and the looped eye provides a secure connection point for hooks, chains, or other lifting equipment. The male design offers a strong and dependable connection, permitting safe and fast lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.

It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.

  • Keeping the face in solid contact with the mating surface is essential.
  • It can withstand temperatures from -20 C to +200C.
  • It is used for hooks, and chains, in construction sites, and automotive.
  • It features a threaded shank and a looped eye at the top.
Material: 316 Stainless Steel, 303 Stainless Steel, Zinc Plated Steel Series Code: SRP4043A2, SRP4040

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
40 results
Product SKUs information
Item Code Price range Availability h1 Material d1 Thread Type w1 w2 d2 View
£ 61.41 - £ 122.82 Request the lead time here
147.0
Zinc Plated Steel
M42
Coarse
144.0
80.0
85.0
£ 5.62 - £ 11.23 Request the lead time here
90.0
Zinc Plated Steel
M24
Coarse
90.0
50.0
50.0
£ 140.77 - £ 281.54 Request the lead time here
187.0
Zinc Plated Steel
M56
Coarse
184.0
100.0
110.0
£ 5.17 - £ 10.34 Request the lead time here
36.0
316 Stainless Steel
M8
Coarse
36.0
20.0
20.0
£ 62.64 - £ 125.28 Request the lead time here
168.0
Zinc Plated Steel
M48
Coarse
166.0
90.0
100.0
£ 43.94 - £ 87.88 Request the lead time here
147.0
Zinc Plated Steel
M42
Fine
144.0
80.0
85.0
£ 72.88 - £ 145.76 Request the lead time here
208.0
Zinc Plated Steel
M64
Coarse
206.0
110.0
120.0
£ 3.61 - £ 7.22 Request the lead time here
53.0
Zinc Plated Steel
M12
Fine
54.0
30.0
30.0
£ 8.02 - £ 16.04 Request the lead time here
90.0
Zinc Plated Steel
M24
Fine
90.0
50.0
50.0
£ 52.68 - £ 105.36 Request the lead time here
168.0
Zinc Plated Steel
M48
Fine
166.0
90.0
100.0
£ 6.51 - £ 13.02 Request the lead time here
36.0
316 Stainless Steel
M6
Coarse
36.0
20.0
20.0
£ 15.86 - £ 31.72 Request the lead time here
71.0
316 Stainless Steel
M20
Coarse
72.0
40.0
40.0
£ 7.02 - £ 14.03 Request the lead time here
71.0
Zinc Plated Steel
M18
Coarse
72.0
40.0
40.0
£ 48.13 - £ 96.26 Request the lead time here
128.0
Zinc Plated Steel
M33
Coarse
126.0
70.0
75.0
£ 56.98 - £ 113.95 Request the lead time here
168.0
Zinc Plated Steel
M45
Coarse
166.0
90.0
100.0
Request the lead time here
168.0
316 Stainless Steel
M48
Coarse
166.0
90.0
100.0
£ 3.66 - £ 7.32 Request the lead time here
36.0
303 Stainless Steel
M8
Coarse
36.0
20.0
20.0
£ 4.47 - £ 8.94 Request the lead time here
45.0
303 Stainless Steel
M10
Coarse
45.0
25.0
25.0
£ 8.55 - £ 17.09 Request the lead time here
53.0
303 Stainless Steel
M12
Fine
54.0
30.0
30.0
£ 9.56 - £ 19.12 Request the lead time here
62.0
303 Stainless Steel
M16
Coarse
63.0
35.0
35.0
  • of 2
Lifting Eye Bolt Coarse M42 144.0 Zinc Plated Steel

20198640

Price Range
£ 122.82 - £ 61.41

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M42
  • d2
    85.0
  • w1
    144.0
  • l1
    63.0
Lifting Eye Bolt Coarse M24 90.0 Zinc Plated Steel

20198589

Price Range
£ 11.23 - £ 5.62

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • l1
    36.0
Lifting Eye Bolt Coarse M56 184.0 Zinc Plated Steel

20198688

Price Range
£ 281.54 - £ 140.77

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M56
  • d2
    110.0
  • w1
    184.0
  • l1
    78.0
Lifting Eye Bolt Coarse M8 36.0 316 Stainless Steel

20198978

Price Range
£ 10.34 - £ 5.17

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M8
  • d2
    20.0
  • w1
    36.0
  • l1
    13.0
Lifting Eye Bolt Coarse M48 166.0 Zinc Plated Steel

20198664

Price Range
£ 125.28 - £ 62.64

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M48
  • d2
    100.0
  • w1
    166.0
  • l1
    68.0
Lifting Eye Bolt Fine M42 144.0 Zinc Plated Steel

20198657

Price Range
£ 87.88 - £ 43.94

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M42
  • d2
    85.0
  • w1
    144.0
  • l1
    63.0
Lifting Eye Bolt Coarse M64 206.0 Zinc Plated Steel

20198701

Price Range
£ 145.76 - £ 72.88

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M64
  • d2
    120.0
  • w1
    206.0
  • l1
    90.0
Lifting Eye Bolt Fine M12 54.0 Zinc Plated Steel

20198534

Price Range
£ 7.22 - £ 3.61

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M12
  • d2
    30.0
  • w1
    54.0
  • l1
    20.5
Lifting Eye Bolt Fine M24 90.0 Zinc Plated Steel

20198596

Price Range
£ 16.04 - £ 8.02

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • l1
    36.0
Lifting Eye Bolt Fine M48 166.0 Zinc Plated Steel

20198671

Price Range
£ 105.36 - £ 52.68

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M48
  • d2
    100.0
  • w1
    166.0
  • l1
    68.0
Lifting Eye Bolt Coarse M6 36.0 316 Stainless Steel

20198961

Price Range
£ 13.02 - £ 6.51

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • l1
    13.0
Lifting Eye Bolt Coarse M20 72.0 316 Stainless Steel

20199012

Price Range
£ 31.72 - £ 15.86

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • l1
    30.0
Lifting Eye Bolt Coarse M18 72.0 Zinc Plated Steel

20199364

Price Range
£ 14.03 - £ 7.02

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M18
  • d2
    40.0
  • w1
    72.0
  • l1
    30.0
Lifting Eye Bolt Coarse M33 126.0 Zinc Plated Steel

20199395

Price Range
£ 96.26 - £ 48.13

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M33
  • d2
    75.0
  • w1
    126.0
  • l1
    54.0
Lifting Eye Bolt Coarse M45 166.0 Zinc Plated Steel

20199418

Price Range
£ 113.95 - £ 56.98

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M45
  • d2
    100.0
  • w1
    166.0
  • l1
    68.0
Lifting Eye Bolt Coarse M48 166.0 316 Stainless Steel

20199067


Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M48
  • d2
    100.0
  • w1
    166.0
  • l1
    68.0
Lifting Eye Bolt Coarse M8 36.0 303 Stainless Steel

20199197

Price Range
£ 7.32 - £ 3.66

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M8
  • d2
    20.0
  • w1
    36.0
  • l1
    13.0
Lifting Eye Bolt Coarse M10 45.0 303 Stainless Steel

20199203

Price Range
£ 8.94 - £ 4.47

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • l1
    17.0
Lifting Eye Bolt Fine M12 54.0 303 Stainless Steel

20199210

Price Range
£ 17.09 - £ 8.55

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M12
  • d2
    30.0
  • w1
    54.0
  • l1
    20.5
Lifting Eye Bolt Coarse M16 63.0 303 Stainless Steel

20199227

Price Range
£ 19.12 - £ 9.56

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • l1
    27.0