Menu Search

Linear Carriages - Closed

In stock

These Linear Bushing Carriages are used in linear motion systems to guide and support moving parts. The housing offers an easy solution when mounting this carriage to the moving part in the application.

The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.

It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.

  • Used in linear motion systems to guide and support moving parts.
  • It can withstand temperatures from 20C to +80C.
  • It keeps the weight down, take the loads and facilitate the movement.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Item Code Price range Availability d1 tol H6 h1 Ball Cage Material d3 l1 Carriage Style d2 View
£ 52.65 - £ 75.22 Request the lead time here
12.0
30.0
Resin
4.3
39.0
Normal
M5x10
£ 30.77 - £ 43.95 2 In stock
12.0
30.0
Resin
4.3
39.0
Standard
M5x10
£ 25.65 - £ 36.64 12 In stock
20.0
41.0
Stainless
5.2
53.0
Normal
M6x12
£ 29.86 - £ 42.65 6 In stock
8.0
22.0
Resin
3.4
58.0
Long
M4x8
£ 55.33 - £ 79.04 Request the lead time here
16.0
38.5
Resin
4.3
89.0
Long
M5x12
£ 28.04 - £ 40.06 Request the lead time here
8.0
22.0
Stainless
3.4
58.0
Long
M4x8
£ 19.61 - £ 28.02 19 In stock
8.0
22.0
Resin
3.4
58.0
Long
M4x8
£ 74.23 - £ 106.04 Request the lead time here
25.0
51.5
Stainless
6.8
136.0
Long
M8x18
£ 44.70 - £ 63.85 22 In stock
12.0
30.0
Stainless
4.3
20.3
Short
M5x10
£ 58.79 - £ 83.98 3 In stock
20.0
41.0
Stainless
5.2
28.3
Short
M6x12
£ 35.81 - £ 51.16 14 In stock
12.0
30.0
Resin
4.3
20.3
Short
M5x10
£ 81.49 - £ 116.42 1 In stock
8.0
22.0
Resin
3.4
14.4
Short
M4x8
£ 97.02 - £ 138.60 Request the lead time here
50.0
102.0
Resin
8.6
72.3
Short
M10x25
£ 23.42 - £ 33.46 Request the lead time here
16.0
38.5
Resin
4.3
44.0
Normal
M5x12
  • of 3
Linear Carriage 39.0 M5x10 44.0 Aluminium

20263218

Price Range
£ 75.22 - £ 52.65

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Resin
  • d1 tol H6
    12.0
  • l1
    39.0
  • d2
    M5x10
Linear Carriage 39.0 M5x10 44.0 Aluminium

20263287

Price Range
£ 43.95 - £ 30.77

Stock Levels
2 In stock
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    12.0
  • l1
    39.0
  • d2
    M5x10
Linear Carriage 53.0 M6x12 54.0 Aluminium

20262754

Price Range
£ 36.64 - £ 25.65

Stock Levels
12 In stock
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Stainless
  • d1 tol H6
    20.0
  • l1
    53.0
  • d2
    M6x12
Linear Carriage 58.0 M4x8 34.0 Aluminium

20262815

Price Range
£ 42.65 - £ 29.86

Stock Levels
6 In stock
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    8.0
  • l1
    58.0
  • d2
    M4x8
Linear Carriage 89.0 M5x12 50.0 Aluminium

20262877

Price Range
£ 79.04 - £ 55.33

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    16.0
  • l1
    89.0
  • d2
    M5x12
Linear Carriage 58.0 M4x8 34.0 Aluminium

20262914

Price Range
£ 40.06 - £ 28.04

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Stainless
  • d1 tol H6
    8.0
  • l1
    58.0
  • d2
    M4x8
Linear Carriage 58.0 M4X8 34.0 Aluminium

20262891

Price Range
£ 28.02 - £ 19.61

Stock Levels
19 In stock
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    8.0
  • l1
    58.0
  • d2
    M4x8
Linear Carriage 136.0 M8x18 76.0 Aluminium

20262945

Price Range
£ 106.04 - £ 74.23

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Stainless
  • d1 tol H6
    25.0
  • l1
    136.0
  • d2
    M8x18
Linear Carriage 20.3 M5x10 44.0 Aluminium

20263027

Price Range
£ 63.85 - £ 44.70

Stock Levels
22 In stock
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Stainless
  • d1 tol H6
    12.0
  • l1
    20.3
  • d2
    M5x10
Linear Carriage 28.3 M6x12 54.0 Aluminium

20263089

Price Range
£ 83.98 - £ 58.79

Stock Levels
3 In stock
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Stainless
  • d1 tol H6
    20.0
  • l1
    28.3
  • d2
    M6x12
Linear Carriage 20.3 M5x10 44.0 Aluminium

20263126

Price Range
£ 51.16 - £ 35.81

Stock Levels
14 In stock
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    12.0
  • l1
    20.3
  • d2
    M5x10
Linear Carriage 14.4 M4x8 34.0 Aluminium

20263133

Price Range
£ 116.42 - £ 81.49

Stock Levels
1 In stock
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    8.0
  • l1
    14.4
  • d2
    M4x8
Linear Carriage 72.3 M10x25 122.0 Aluminium

20263188

Price Range
£ 138.60 - £ 97.02

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    50.0
  • l1
    72.3
  • d2
    M10x25
Linear Carriage 44.0 M5x12 50.0 Aluminium

20263201

Price Range
£ 33.46 - £ 23.42

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Resin
  • d1 tol H6
    16.0
  • l1
    44.0
  • d2
    M5x12