Quantity | Unit price |
---|---|
1 - 9 | £ 383.95 |
10 - 19 | £ 345.56 |
20 - 49 | £ 326.36 |
50 - 99 | £ 307.16 |
100 + | £ 268.77 |
Rail Type | Standard |
---|---|
Rail size | 15.0 |
l1 | 3820.0 |
h1 | 13.0 |
l2 | 60.0 |
w1 | 15.0 |
l3 | 20.0 |
h2 | 6.0 |
For screws | M4 |
d1 | 4.5 |
d2 | 7.5 |
Weight kg | 5.35 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue