Quantity | Unit price |
---|---|
1 - 9 | £ 218.99 |
10 - 19 | £ 197.09 |
20 - 49 | £ 186.14 |
50 - 99 | £ 175.19 |
100 + | £ 153.29 |
Rail Type | Standard |
---|---|
Rail size | 20.0 |
l1 | 1840.0 |
h1 | 16.3 |
l2 | 60.0 |
w1 | 20.0 |
l3 | 20.0 |
h2 | 8.5 |
For screws | M5 |
d1 | 6.0 |
d2 | 9.5 |
Weight kg | 4.78 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.