Quantity | Unit price |
---|---|
1 - 9 | £ 460.71 |
10 - 19 | £ 414.64 |
20 - 49 | £ 391.60 |
50 - 99 | £ 368.57 |
100 + | £ 322.50 |
Rail Type | Standard |
---|---|
Rail size | 25.0 |
l1 | 3520.0 |
h1 | 19.2 |
l2 | 60.0 |
w1 | 23.0 |
l3 | 20.0 |
h2 | 9.0 |
For screws | M6 |
d1 | 7.0 |
d2 | 11.0 |
Weight kg | 12.67 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue