Quantity | Unit price |
---|---|
1 - 9 | £ 545.99 |
10 - 19 | £ 491.39 |
20 - 49 | £ 464.09 |
50 - 99 | £ 436.79 |
100 + | £ 382.19 |
Rail Type | Standard |
---|---|
Rail size | 30.0 |
l1 | 3800.0 |
h1 | 22.8 |
l2 | 80.0 |
w1 | 28.0 |
l3 | 20.0 |
h2 | 12.0 |
For screws | M8 |
d1 | 9.0 |
d2 | 14.0 |
Weight kg | 19.76 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue