Quantity | Unit price |
---|---|
1 - 9 | £ 412.04 |
10 - 19 | £ 370.84 |
20 - 49 | £ 350.23 |
50 - 99 | £ 329.63 |
100 + | £ 288.43 |
Rail Type | Standard |
---|---|
Rail size | 45.0 |
l1 | 1725.0 |
h1 | 31.1 |
l2 | 105.0 |
w1 | 45.0 |
l3 | 22.5 |
h2 | 17.0 |
For screws | M12 |
d1 | 14.0 |
d2 | 20.0 |
Weight kg | 21.22 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue