Quantity | Unit price |
---|---|
1 - 9 | £ 1,019.38 |
10 - 19 | £ 917.44 |
20 - 49 | £ 866.47 |
50 - 99 | £ 815.50 |
100 + | £ 713.57 |
Rail Type | Standard |
---|---|
Rail size | 55.0 |
l1 | 2940.0 |
h1 | 38.0 |
l2 | 120.0 |
w1 | 53.0 |
l3 | 30.0 |
h2 | 20.0 |
For screws | M14 |
d1 | 16.0 |
d2 | 23.0 |
Weight kg | 42.63 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue