Quantity | Unit price |
---|---|
1 - 9 | £ 273.17 |
10 - 19 | £ 245.85 |
20 - 49 | £ 232.19 |
50 - 99 | £ 218.54 |
100 + | £ 191.22 |
Rail Type | Rear Fixing |
---|---|
Rail size | 15.0 |
l1 | 2220.0 |
h1 | 13.0 |
l2 | 60.0 |
w1 | 15.0 |
l3 | 20.0 |
h2 | 8.0 |
d1 | M5 |
Weight kg | 3.08 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue