Quantity | Unit price |
---|---|
1 - 9 | £ 269.88 |
10 - 19 | £ 242.89 |
20 - 49 | £ 229.40 |
50 - 99 | £ 215.90 |
100 + | £ 188.92 |
Rail Type | Rear Fixing |
---|---|
Rail size | 20.0 |
l1 | 1900.0 |
h1 | 16.3 |
l2 | 60.0 |
w1 | 20.0 |
l3 | 20.0 |
h2 | 10.0 |
d1 | M6 |
Weight kg | 4.94 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue